conf/conf_regparams.h
.
Macro Definition |
Default Value |
Description |
---|---|---|
MAC_DEF_TX_POWER_<r> |
|
Transmission power table index |
|
|
Initial data rate to be used by application for up-link |
MAC_DATARATE_MIN<r> |
|
Minimum data rate to be used by end device |
MAC_DATARATE_MAX_r |
DR0 (all regions) |
Maximum data rate to be used by end device |
<r>
value is replaced by a 2-letter region identifier. The
possible region identifiers are: NA, AS, AU, EU, IN, JP, and KR.ISM Band | Description |
---|---|
ISM_EU868 | EU 863 - 870MHz ISM Band |
ISM_EU433 | EU 433MHz ISM Band |
ISM_NA915 | North America |
ISM_AU915 | Australia |
ISM_KR920 | South Korea |
ISM_JPN923 | Japan |
ISM_BRN923 | Brunei |
ISM_CMB923 | Cambodia |
ISM_INS923 | Indonesia |
ISM_LAOS923 | Laos |
ISM_NZ923 | New Zealand |
ISM_SP923 | Singapore |
ISM_TWN923 | Taiwan |
ISM_THAI923 | Thailand |
ISM_VTM923 | Vietnam |
ISM_IND865 | India |