MLS provides Power Management Module (PMM) in the stack. An application running on top of the MLS can choose to use PMM to save power during idle times. Power saving is done by switching the MCU to one of the available low-power modes. Currently, PMM is supported only on the SAM R34 microcontroller. In SAM R34, currently, STANDBY and BACKUP Sleep modes are supported by PMM.