Features
- Internal 32kHz, 2MHz, and 32MHz
oscillators
- External crystal oscillator or clock input
- Internal PLL with multiplication factor 1x to 31x
- Safe clock source switching
- External oscillator failure detection
- 1x to 2048x system clock prescaler option
- Automatic runtime calibration of internal oscillators
- Driver source code included