This application note includes a source code package with a basic Clock System driver implemented in C. It is written for the IAR Embedded Workbench® compiler.
The source code package consists of three files:
For a complete overview of the available driver interface functions and their use, refer to the source code documentation.
All source code is prepared for automatic documentation generation using Doxygen. Doxygen is a tool for generating documentation from source code by analyzing the source code and using special keywords. For more details about Doxygen, visit http://www.doxygen.org. Precompiled Doxygen documentation is also supplied with the source code accompanying this application note, available from the readme.html file in the source code folder.