When the TCB operates in 8-bit PWM mode (CNTMODE in TCBn.CTRLB is ‘0x7
’),
the low and high bytes for the CNT and CCMP registers operate as 16-bit registers for read
and write. They cannot be read or written independently.
Use 16-bit register access. Refer to the data sheet for further information.
Rev. B |
X |