If the SMT clock prescaler is set to any value other than '00'
, setting
the RST bit will cause the module to stop working. The RST bit will remain at the value
'1'
, the counter will not increment, and no interrupts will be
generated. The problem is cleared by turning the module off and on, or by a device
reset.
00
).00
.A2 | A3 |
X | X |