During the precharge state, if the analog pin on which the ADC conversion is performed is selected to be an output (such as LATx or ADGRDx), there is a 20 ns short between pullup/down and the external low/high states, resulting in an inaccurate ADC conversion reading.
None.
A2 | A3 |
X | X |