Min VDD Specification (LF Devies Only)

VDDMIN specifications are changed for LF devices only at -40°C and 0°C as below.

VDDMIN for -40°C to 0°C = 2.3V

VDDMIN for 0°C to 25°C = 2.1V

Work around

None.

Affected Silicon Revisions

A2 A3
  X