F |
09/2022 |
Remove 2.1.2 Add 2.1.6, 2.1.7, 2.1.8, 2.4.2, 2.5.3, 2.10.1, 2.11.1, 2.12.1,
2.13.1. Remove all Data Sheet Clarifications except ADC offset Error should be -+3.0
LSb. Other minor editorial corrections |
E |
03/2021 |
Added silicon revisions 2.1.4, 2.1.5, 2.5.2, 2.6.3, 2.8.1 and 2.9.1. Data Sheet
Clarifications: Added Module 3.2 (Pin Diagrams), Module 3.2 (Electrical
Specifications), Module 3.3 (Analog-to-Digital Convertor) and Module 3.4
(Capture/Compare/PWM (CCP) Module). |
D |
05/2018 |
Added Module 7: Electrical Specifications (FVR) and Module 8: Timer0. Data
Sheet Clarifications: Added Module 1 (Core Features). |
C |
03/2017 |
Added silicone module 6: Electrical Specifications for LF Devices Only. Other
minor corrections. |
B |
12/2016 |
Silicon Errata Issues: Removed section 1.2 Computation Overflow Bit; Added new
sections 1.2 ADCRC Oscillator Operation in Sleep and 1.3 ADC Conversion with FVR to
Module 1 Analog-to-Digital Converter (ADC). |
A |
09/2016 |
Initial release of this document. |