ADC Conversion Acquisition Time in Sleep (ADCC)

Conversion during SLEEP mode when ADACQ=0 affects results on values in the upper half of the 10-bit range. The analog input is disconnected for 3-4 uS and the first bit of the result becomes zero.

Work around

Add 5 counts of ADACQ time.

Affected Silicon Revisions

A2 A3
X X