If the part is in Sleep and the ADCRC oscillator is used as clock source to the ADC, the oscillator continues to run after the conversion is complete. This will increase the current consumption in Sleep mode. The oscillator will stop after the device exits Sleep mode and resumes normal code execution.
None.
A2 | A3 |
X | X |