Parameter | Sym. | Min. | Max. | Units |
---|---|---|---|---|
SCL Clock Frequency | fSCL | 0 | 1 | MHz |
SCL High Time | tHIGH | 400 | — | ns |
SCL Low Time | tLOW | 400 | — | ns |
Start Setup Time | tSU.STA | 250 | — | ns |
Start Hold Time | tHD.STA | 250 | — | ns |
Stop Setup Time | tSU.STO | 250 | — | ns |
Data In Setup Time | tSU.DAT | 100 | — | ns |
Data In Hold Time | tHD.DAT | 0 | — | ns |
Input Rise Time1 | tR | — | 300 | ns |
Input Fall Time1 | tF | — | 100 | ns |
Clock Low to Data Out Valid | tAA | 50 | 550 | ns |
Data Out Hold Time | tDH | 50 | — | ns |
SMBus Time-Out Delay | tTIMEOUT | 25 | 75 | ms |
Time bus must be free before a new transmission can start1 | tBUF | 500 | — | ns |