In this mode, communications to and from the ATECC608A-TFLXTLS take place over SDA, a single asynchronously timed wire, and the SCL pin is not used as part of the communications channel. Instead, the SCL pin may be enabled to function as a GPIO pin.
The overall communications structure is a hierarchical format:
CryptoAuthentication
command or status information from the ATECC608A-TFLXTLS.See the Microchip website for the appropriate application notes for more details on how to use any microprocessor to easily generate the signaling necessary to send these elements to the device, including C source code libraries. Also see Section Wiring Configuration for Single-Wire Interface for more information about how to connect the device in the Single-Wire Interface mode.