The following table lists the description of the generic configuration parameters used in the hardware implementation of the H.264 Encoder, which can vary based on the application requirements.
Name | Description |
---|---|
DDR_AXI_DATA_WIDTH | Defines the DDR AXI data width. It can be 128, 256, or 512 |
ARBITER_INTERFACE | Option to select the native or bus interface to connect with video arbiter IP |