H.264 Encoder is implemented in the PolarFire SoC FPGA (MPFS250T-1FCG1152I package) and generates compressed data by using 4:2:2 sampling of input data.
Resource | Usage |
---|---|
4 Look-Up Tables (LUTs) | 69092 |
D Flip Flops (DFFs) | 65522 |
Static Random Access Memory (LSRAM) | 232 |
uSRAM | 30 |
Math blocks | 19 |
Interface 4-input LUTs | 9396 |
Interface DFFs | 9396 |