H.264 Encoder requires the decoded frame to be stored in DDR memory, which is used in Inter prediction. The IP uses DDR write and read channels to connect with the Video Arbiter IP, which interacts with the DDR memory through the DDR controller IP.