H.264 Encoder is provided in encrypted form only under license.
Encrypted RTL source code is license-locked and must be purchased separately. You can perform simulation, synthesis, layout, and program the Field Programmable Gate Array (FPGA) silicon using the Libero design suite.
Evaluation license is provided for free to check the H.264 Encoder features. The evaluation license expires after an hour’s use on the hardware.