As an alternate way of tracing, you can use an existing ICSP connector on your target board. Connect these lines from the PIC32 Trace Adapter Board 14-pin connector to a Target ICSP SIL connector:
PIC32 Trace adapter board | Target Board ICSP SIL (PICkit) interface | ||
---|---|---|---|
Pin Number | Signal Name | Pin Number | Signal Name |
11 | TVPP_IO | 1 | MCLR |
14 | TVDD_PWR | 2 | VDD_PWR |
2/4/6/8/10 | GND | 3 | GND |
5 | TPGD_IO | 4 | PGD |
9 | TPGC_IO | 5 | PGC |