Performing a Verify fails after programming
the device. Is this a programming issue?
If Run Main Project
is
selected, the device will automatically run immediately after programming. Therefore, if
your code changes the flash memory, verification could fail. To prevent the code from
running after programming, select Hold in Reset
.