Wi-Fi Access Point (WiFi-AP) mode allows the emulator to create its own network (like a router) and have other devices (e.g., a laptop) connect to it. Use this mode to access the emulator and target via a PC within the range of the Wi-Fi signal.
MPLAB ICE 4 comes up with a preset fixed SSID and Password: