In addition to basic debug features, the emulator has advanced debug features or the implementations of the debug features. Some debug features are dependent on other debug features.
To see if a specific debug feature is available for your device:
The following table specifies which emulator features are supported on each connection type.
Feature | Microcontroller Family* | ||||
---|---|---|---|---|---|
PIC10/12/16 (8-bit) | PIC24, dsPIC (16-bit) | PIC32 (32-bit) | AVR (8-bit) | SAM (32-bit) | |
Virtual COM Port | X | X | X | X | X |
DGI | X | X | X | X | X |
Basic Debug | X | X | X | X | X |
Data Capture, Runtime Watches | X | X | X | ||
PIC Instrumented Trace | X | X | |||
PIC32M Instruction Trace | X | ||||
SAM ITM/SWO Trace | X | ||||
PC Sampling | X | ||||
PC Profiling | X | ||||
Debugger Polling | X | X | |||
Power Monitoring | X | X | X | X | |
* Not all devices in a family have support. See features section for details. |