Set up MPLAB ICE 4 specific options.
Programming Mode Entry | Select programming mode entry type:
|
LED Brightness Setting | Set unit LED brightness on a scale of 1 (darkest) to 10 (lightest). |
PGC Configuration | Programming clock pin setup.
|
PGC resistor value (kohms) | If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms. |
PGD Configuration | Programming data pin setup.
|
PGD resistor value (kohms) | If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms. |