All SAM devices feature the Serial Wire Debug (SWD) interface for programming and debugging. In addition, some SAM devices feature a JTAG interface with identical functionality. Check the device data sheet for supported interfaces of that device.
An “ICE 4 JTAG Adapter Board” with a 10-pin (top) or 20-pin (bottom) connector is available for legacy target connections.
The adapter board may be plugged into a target board 20-pin connector as shown in the figure.