To support legacy target connections, adapter boards are available both in the MPLAB ICE 4 kit (DV244140) and in a Adapter Pack (AC244140). Cables from the adapter boards to legacy targets also are available in the MPLAB ICE 4 kit and in the Adapter Pack.
Adapter Board | Connectors | Cables |
---|---|---|
ICE4 JTAG Adapter | 20-pin JTAG | Plugs into target board |
10-pin Mini* | 2x5 IDC Socket Double Polarized | |
MPLAB ICE 4 ICSP Adapter Board +
|
8-pin SIL +
|
No cables. Adapter boards plug into complementary sockets on target board. |
MPLAB ICE 4 ICSP Adapter Board | 8-pin RJ-45 | 6" 6-pin modular cable, 6" 8-pin modular cable |
8-pin SIL | 6" inline cable | |
MPLAB ICE 4 Cortex-M Trace Adapter Board | 20-pin Mini | 3" 20-pin Custom Dual Row Socket Assembly |
MPLAB ICE 4 PIC32 Trace Adapter Board | 14-pin DIL | 10" 14-pin Dual Row Socket IDC Assembly |
9-pin trace | N/A | |
* The 10-pin JTAG/SWD cable P/N CAB1013
included in the kit may have a strain relief that prevents it
from mounting into a keyed mating shroud. To use the cable:
To acquire a new cable, contact Microchip Support or purchase a Samtec FFSD-05-D-06.00-01-N or Digi-key SAM8218-ND. |