To set up MPLAB X IDE to use ITM for the MPLAB ICE 4 in-circuit
emulator:
- 1.Right click on the project name in the Projects window and select
“Properties”.
- 2. In the Project Properties dialog,
click on “ICE4” (under “Categories”).
- 3.Set up the clock and trace as described in the following
sections.