For PIC32MZ/MK devices without data capture but with instruction trace, the trace
mechanism can be used for runtime watches. If you have a device PIM with a trace
connector, you can use the PIC32 Instruction Trace Adapter Board to connect a trace cable to enable runtime watches. If you just have
a device, you can use the high-speed 40-pin ribbon cable to access trace pins from a
connector on your board (see Target Connection Pinout.)
To set up runtime watches:
- 1.Build the project (In the Projects window, right click on the project name and
select “Build”). The project must be built to see the available symbols:
Project Properties>Loading, check “Load symbols when
programming or building for production (slows process)”.
- 2.Select Window>Debugging>Watches to open the Watches window.
- 3.Right click in the window and select “New Runtime Watch”. Select the symbol or SFR
you wish to watch in the New Run Time Watch window. Click OK.
- 4.Begin a debug session . View
data in Watches window.