Emulator Unit
The MPLAB ICE 4 in-circuit emulator unit is rated as:
Class A device in a laboratory environment
Category C device in a home or office environment
Operating Temperature: 0°C - 70°C.
Parent topic:
Hardware Specification