Requirements for ITM Trace
The following is required to use trace for SAM devices:
MPLAB X IDE and MPLAB XC32/32++ C compiler
A target board with debug and trace connections to a device that supports trace.
SAM MCUs - Cortex-M Trace Adapter Board
OR a target board with a connector to the
high-speed 40-pin ribbon cable
.
Parent topic:
SAM ITM/SWO Trace