The GPIO interface contains the bit values of the enabled Debug GPIO pins. A packet of unsigned 8-bit data is transmitted every time a pin toggles.
On the Data Sources (left) pane, when the GPIO interface is selected, the GPIO settings are displayed on the lower section.
Field Name | Values | Usage |
---|---|---|
GPIO 0 Change Triggers Bus Read | ON, OFF | Monitor change on GPIO pin 0 to trigger a bus read |
GPIO 1 Change Triggers Bus Read | ON, OFF | Monitor change on GPIO pin 1 to trigger a bus read |
GPIO 2 Change Triggers Bus Read | ON, OFF | Monitor change on GPIO pin 2 to trigger a bus read |
GPIO 3 Change Triggers Bus Read | ON, OFF | Monitor change on GPIO pin 3 to trigger a bus read |