Internal errors are not expected nor should happen. They are used for internal Microchip development.
The most likely cause is a corrupted installation ( Corrupted Installation Actions).
Another likely cause is exhausted system resources:
If the problem persists, contact Microchip Support.