Debugger to Target Communication Error Actions
If the
MPLAB ICE 4 In-Circuit Emulator
and the target device are not communicating with each other:
1.
Select
Debug > Reset
and then try the action again.
2.
Ensure that the cable(s) are of the correct length.
Parent topic:
General Corrective Actions