The 8-pin RJ-45 type connector and a standard Ethernet CAT5e/CAT6 cable enable Ethernet
communications between the MPLAB ICE 4 unit the PC (and MPLAB X IDE). The connector has
two built-in LEDs that specify LAN activity. An Ethernet cable that does not have a
anti-snag boot is preferred for best fit with the connector.
Note: Ethernet cable not provided with MPLAB ICE 4 kit.
Figure 1. Ethernet Connector on MPLAB ICE 4
Table 1. Ethernet Connector Pinout
Pin Number |
Function |
1 |
TX+ |
2 |
TX- |
3 |
RX+ |
4 |
EGND |
5 |
EGND |
6 |
RX- |
7 |
EGND |
8 |
EGND |
EGND: Enclosure ground |
Table 2. Connector LEDs
LED Location |
LED Color |
LED Function |
Top left |
Green |
LAN ACT |
Top right |
Yellow |
LAN LINK |