If you are experiencing problems with MPLAB ICE 4 In-Circuit Emulator operation, the following sections are provided to help.
For information on the meaning of MPLAB ICE 4 unit lights, see Indicator Lights (LEDs).