MPLAB® ICE 4 In-Circuit Emulator connects to a 40-pin ribbon cable assembly and either device-specific adapter boards for legacy targets or directly to a newer target. This provides device-supported communications.
Specification | Description |
---|---|
Manufacturer | Samtec |
Cable Number | ERCD-020-08.00-TED-TED-3-B |
Connector Number | ERF8-020-05.0-S-DV-L |
Assembly Type | 0.8mm Edge Rate High Speed Coax Cable Assembly |
Assembly Length | 9.125 inches / 23 cm |