Only PIC32 Plug-In Modules (PIMs) that have a trace connector support PIC32 Instruction Trace. See the table below. For more information on available PIMs, see the Microchip website.
PIM No. | PIM Name | Trace Connector |
---|---|---|
MA320001 | PIC32MX 100 P QFP to 100 P PIM | |
MA320002 | PIC32MX USB PIM | |
MA320002-2 | PIC32MX450/470 100-pin to 100-pin USB PIM | |
MA320003 | PIC32 CAN-USB PIM | |
MA320011 | PIC32MX 1xx/2xx PIM | |
MA320012 | PIC32MZ2048EC 100-100 P PIM | |
MA320013 | PIC32MX270F256 PIM for Bluetooth Audio Development Kit | |
MA320014 | PIC32MX270F256 PIM | |
MA320015 | PIC32MX570F512L USB/CAN Explorer 16 PIM | |
MA320016 | PIC32MZ Audio 144 P PIM for Bluetooth Audio Development Kit | |
MA320017 | PIC32MX270F512L PIM for Bluetooth Audio Development Kit | |
MA320018 | PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit | |
MA320019 | PIC32MZ EF PIM | |
MA320020 | PIC32MM0064GPL036 General Purpose PIM | |
MA320021 | PIC32MX254F256 PIM for Explorer 16 | |
MA320023 | PIC32MM0256GPM064 General Purpose PIM | |
MA320024 | PIC32MK1024 Motor Control Plug In Module |