MPLAB® ICE 4 In-Circuit Emulator can be connected to the PC (and MPLAB X IDE) using one of the following:
Connection Type | Connection Details | Programming and Debugging | Trace |
---|---|---|---|
USB Type C (default) | SS USB 3.0, HS USB 2.0 | USB 2.0 up to 480 Mbps |
USB 3.0 up to 4.8 Gbps |
Wi-Fi | Direct or via access point | up to 28 Mbps | No |
Ethernet | Direct or via network | up to 100 Mbps | No |
Connectors available on the MPLAB ICE 4 unit for communication are described in the following sections.