MPLAB® ICE 4 In-Circuit Emulator connects to a target via a high-speed 40-pin ribbon cable assembly. For legacy target connections, optional adapter boards are available. There is also a Current Sense connection for use when Power Debugging.
Device and communication types, as well as available adapter boards, are discussed in the following sections.