The MPLAB ICE 4 In-Circuit Emulator supports debug and programming of PIC microcontrollers (MCUs) and dsPIC digital signal controllers (DSCs) through the ICSP™ (In-Circuit Serial Programming™) interface. In addition to debug, this connection supports other emulation features, including PIC Instrumented Trace.
The “MPLAB ICE 4 ICSP Adapter Board” with both 6- or 8-pin RJ-45 and 8-pin SIL connectors is available for legacy target connections.