When designing an application PCB, which includes an AVR with the SPI interface, the pinout, as shown in the figure below, should be used.
AVR PORT Pins | Target Pins | SPI Pinout |
---|---|---|
Pin 1 (TCK) | SCK | 3 |
Pin 2 (GND) | GND | 6 |
Pin 3 (TDO) | MISO | 1 |
Pin 4 (VTG) | VTG | 2 |
Pin 5 (TMS) | ||
Pin 6 (nSRST) | /RESET | 5 |
Pin 7 (not connected) | ||
Pin 8 (nTRST) | ||
Pin 9 (TDI) | MOSI | 4 |
Pin 10 (GND) |