__TRACE
macro, the line of code following the macro will appear
in the trace window each time it is passed. For each __LOG
macro,
the selected variable in the line of code following the macro will appear in the
trace window each time it is passed.Repeat these steps each time you change a trace point.