Basic Debug
Basic debug functions are available:
Hardware Breakpoints
Hardware (HW) breakpoints are available and depend on the device used.
Software/Flash Breakpoints
Software (SW) or “Flash” breakpoints are available as described below:
Button | Operation |
---|---|
Yes | Use unlimited Flash breakpoints on a trial basis |
No | Go to a website to get a license that supports unlimited Flash breakpoints |
Install existing license | Install an existing license that supported unlimited Flash breakpoints |