On a Debug Run, trace will continue to fill the trace buffer with data, rolling over when the buffer is full, until a program Halt. The application will determine how the trace data is used or displayed.