The debugWIRE OCD is a specialized OCD module with a limited feature set
specially designed for AVR devices with low pin-count. It supports the following
features:
- Complete program flow control
- Full access to all registers and
memory areas
- Unlimited user program breakpoints
(using BREAK instruction)
- Automatic baud rate configuration
based on target clock