The CoreSight SWO is a trace data drain that acts as a bridge between the on-chip trace data to a data stream that is captured by a Trace Port Analyzer (TPA). It is a TPIU-like device that supports a limited subset of the full TPIU functionality, to minimize gate count for a simple debug solution.
Compared to the TPIU, the SWO contains: