Below are tables for the 14-pin EJTAG connection on the adapter board and at the target (mirror image.) The trace port connections are discussed in the following topics.
Pin | Function | Pin | Function |
---|---|---|---|
1 | NC | 2 | GND |
3 | TDI | 4 | GND |
5 | TPGD | 6 | GND |
7 | TMS | 8 | GND |
9 | TPGC | 10 | GND |
11 | TVPP | 12 | Key |
13 | NC | 14 | TVDD_PWR |