Preliminaries
- 1.Use USB communication between the
PC and MPLAB ICE 4. Other communication types do not support trace.
- 2.Find devices that support ITM
trace – see Help>Release Notes> Debug Features Support>Hardware
Tool Debug Features by Device.
- 3.Design the target board to have a
connector for emulator-target communication and a connector for trace pins if
using the SAM MCUs - JTAG/SWD Adapter Board. Alternately design the target board to connect to the high-speed cable with
pins for both debug and trace (see Target Connection Pinout.)
- 4.When using trace, the TRACESWO pin is used. Therefore you cannot use another
function multiplexed on that pin.
Set Up Hardware
To use the ITM/SWO feature:
- 1.The target board should be
unpowered.
- 2.Install the communication cable between the emulator or adapter
board and the communication connector on your target board.
- 3.If using the adapter board, connect the trace cable between the
adapter board and trace connector on your target board.
- 4.Power the target.