The megaAVR OCD is based on the JTAG physical interface. It supports the
following features:
- Complete program flow control
- Full access to all registers and
memory areas
- Four program memory (hardware)
breakpoints (one is reserved)
- Hardware breakpoints can be combined
to form data breakpoints
- Unlimited number of program
breakpoints (using BREAK) (except ATmega128[A])