To generate data:
- 1.Select Window>Debugging>PC Profiling. This will
open the PC Profiling window.
- 2.Run your code and then pause/halt.
- 3.View the profiling data in the window. Data is only displayed on halt.
- 4.Right click in the window to pop up a menu to either clear the data or reload the data.
You may also display this data in the Code Profiling plugin, available for
purchase at Microchip Gallery:
gallery.microchip.com/