To set up MPLAB X IDE to use trace for the MPLAB ICE 4 in-circuit
emulator:
- 1.Right click on the project name and select “Properties”. In the
Project Properties dialog, click on “ICE4” (under “Categories”).
- 2.Under “Option categories”, select “Trace and Profiling”.
- 3.Under “Data Collection Selection”, choose “Instruction
Trace/Profiling”.
- 4.Set up any other trace-related options.
- 5.Click OK.
On a Debug Run, trace will continue to fill the trace buffer with data,
rolling over when the buffer is full, until a program Halt.