The following is required to use trace for PIC 8- and 16-bit
devices:
The following are limitations of trace:
- For 8- and 16-bit devices, in-line assembly code (assembly code
within C code) cannot be traced.
- For additional limitations by device, see Help>Help
Contents>Hardware Tool Reference>Limitations.
- For additional limitations by trace type, see Trace Methods.